HUBBELL CANADA
Image of HBL5781A Metal Raceway, Galvanized 3/4" Box Connector, HBL500/HBL750 Series

Metal Raceway, Galvanized 3/4" Box Connector, HBL500/HBL750 Series

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5781A

Metal Raceway, Galvanized 3/4" Box Connector, HBL500/HBL750 Series

  • Galvanized 3/4" Box Connector
  • HBL500/HBL750 Series

General

Catalog Number

HBL5781A

Color

Metallic

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

  • Trak Fitting - 3/4 Inch Box Connector
  • Trak Item - Fittings
  • Trak Material - Cold Rolled Steel

Style

Connector

Type

Miscellaneous Fittings

UPC

783585217277

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10