HUBBELL CANADA
Image of HBLALU2009 Metal Raceway, Grounding Adapter, HBLALU2000 Series

Metal Raceway, Grounding Adapter, HBLALU2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU2009

Metal Raceway Grounding Adapter, HBLALU2000 Series

  • For connection of equipment grounding conductor to provide an additional ground to raceway
  • Screws included

General

Catalog Number

HBLALU2009

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Ground Adapter
  • Material - Galvanized Steel

Style

Grounding Adapter

Type

Miscellaneous Fittings

UPC

783585110615

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25