HUBBELL CANADA
Image of HBLALU5709 Metal Raceway, Grounding Adapter, HBLALU5000/HBLALU7620 Series

Metal Raceway, Grounding Adapter, HBLALU5000/HBLALU7620 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU5709

Metal Raceway Grounding Adapter, HBLALU5000/HBLALU7620 Series

For connection of equipment grounding. #10-32 Locking screws included

General

Catalog Number

HBLALU5709

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Grounding Adapter
  • Material - Galvanized Steel

Style

Grounding Adapter

Type

Miscellaneous Fittings

UPC

783585110820

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25

Pallet Quantity

19650