HUBBELL CANADA
Image of HBL2000TFIV Metal Raceway, H To WM Transition Fitting, HBL2000 Series, Ivory

Metal Raceway, H To WM Transition Fitting, HBL2000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2000TFIV

Metal Raceway H To WM Transition Fitting, HBL2000 Series

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL2000TFIV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Material - Galvanized Steel

Style

Transition

Type

End Fittings

UPC

783585214115

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5