HUBBELL CANADA
Image of HBL4750TFGY Metal Raceway, HBL4750 Series, Hubbell to WM, Gray
Image of HBL4750TFGY Metal Raceway, HBL4750 Series, Hubbell to WM, Gray

Metal Raceway, HBL4750 Series, Hubbell to WM, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4750TFGY

Metal Raceway HBL4750 Series, Hubbell to WM

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4750TFGY

Color

Item Type

HBL4750 Series

Material

Steel

Product Family

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Transition Fitting
  • Trak Item - Fittings

Style

Transition Fitting

Type

Miscellaneous Fittings

UPC

783585216522

Dimensions

Weight

0.35 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1