HUBBELL CANADA
Image of HBL6756AIV Metal Raceway, HBL6750 Series, Connector Cover, Ivory

Metal Raceway, HBL6750 Series, Connector Cover, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6756AIV

Metal Raceway HBL6750 Series, Connector Cover

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

General

Catalog Number

HBL6756AIV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Connection Cover
  • Trak Item - Fittings

Style

Connection Cover

Type

UPC

783585218434

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5