HUBBELL CANADA
Image of HBL6750IV Metal Raceway, HBL6750 Series, Device Bracket, Ivory

Metal Raceway, HBL6750 Series, Device Bracket, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6750IV

Metal Raceway HBL6750 Series, Device Bracket

Mounting bracket for mounting Hubbell KP Plates, iSTATION Modules and Bezels

General

Catalog Number

HBL6750IV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Material - Galvanized Steel

Type

Device Mounting Bracket

UPC

783585218366

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5