HUBBELL CANADA
Image of HBL6747BBBGY Metal Raceway, HBL6750 Series, Device Cover Plate, 3-Gang, 3) Duplex, Gray

Metal Raceway, HBL6750 Series, Device Cover Plate, 3-Gang, 3) Duplex, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6747BBBGY

Metal Raceway, HBL6750 Series, Device Cover Plate, 3-Gang, 3) Duplex, Gray

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

General

Catalog Number

HBL6747BBBGY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

3-Gang

Specifications

Material - Galvanized Steel

Style

Duplex

Type

Cover Plates

UPC

783585218014

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

5