HUBBELL CANADA
Image of HBL6717TCAGY Metal Raceway, HBL6750 Series, Internal Elbow Coupling, Gray

Metal Raceway, HBL6750 Series, Internal Elbow Coupling, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6717TCAGY

Metal Raceway HBL6750 Series, Internal Elbow Coupling

Concealed fitting for making an internal corner while continuing original run in a straight line

General

Catalog Number

HBL6717TCAGY

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Material - Galvanized Steel

Style

Coupling

Type

Miscellaneous Fittings

UPC

783585217802

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10