HUBBELL CANADA
Metal Raceway, HBL6750 Series, Internal/External Elbow, Gray
Image of HBL6712TXGY Metal Raceway, HBL6750 Series, Internal/External Elbow, Gray

Metal Raceway, HBL6750 Series, Internal/External Elbow, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6712TXGY

Metal Raceway HBL6750 Series, Internal/External Elbow

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

General

Catalog Number

HBL6712TXGY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Material

Steel

Series

HBL6750 Series

Specifications

Material - Galvanized Steel

Style

Internal

Type

UPC

783585217666

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM