HUBBELL CANADA
Image of HBL6718DFOGY Metal Raceway, HBL6750 Series, Left/Right External Elbow, Divided, Gray

Metal Raceway, HBL6750 Series, Left/Right External Elbow, Divided, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6718DFOGY

Metal Raceway HBL6750 Series, Left/Right External Elbow, Divided

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

General

Catalog Number

HBL6718DFOGY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Material - Galvanized Steel

Style

External

Type

UPC

783585217819

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM