HUBBELL CANADA
Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Device Plate, 1-Gang, 1) Toggle Opening, Anodized
Image of HBLALU57NBM Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Device Plate, 1-Gang, 1) Toggle Opening, Anodized
Image of HBLALU57NBM Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Device Plate, 1-Gang, 1) Toggle Opening, Anodized

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Device Plate, 1-Gang, 1) Toggle Opening, Anodized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU57NBM

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Device Plate, 1-Gang, 1) Toggle Opening, Anodized

  • Open System data option available
  • Base mounted cover plates increase strength
  • Cover plates offer option for most common power device applications

General

Catalog Number

HBLALU57NBM

Item Type

HBLALU5000 Series

Material

Aluminum

Product Family

HBLALU5000;HBLALU7620

Specifications

  • Device Type - Toggle Switch Cover
  • Material - Anodized Aluminum

Style

Switches

Type

Cover Plates

UPC

783585111032

Dimensions

Weight

0.5 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10