HUBBELL CANADA
Image of HBLALU7611 Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Flat Elbow, Anodized

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Flat Elbow, Anodized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU7611

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Flat Elbow, Anodized

  • Available in both two and three channel versions
  • External, internal, flat and tee fittings available to accommodate all types of applications

General

Catalog Number

HBLALU7611

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Flat Elbow
  • Material - Anodized Aluminum

Style

Flat

Type

UPC

783585111094

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1