HUBBELL CANADA
Image of HBLALU57LPB Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Raceway Bezel Cover, Anodized

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Raceway Bezel Cover, Anodized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU57LPB

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Raceway Bezel Cover, Anodized

  • Open System data option available
  • Base mounted cover plates increase strength
  • Cover plates offer option for most common power device applications

General

Catalog Number

HBLALU57LPB

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Hubbell iSTATION Cover
  • Material - Anodized Aluminum

Style

Hubbell iSTATION

Type

Cover Plates

UPC

783585110981

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10