HUBBELL CANADA
Image of HBLALU2040A Metal Raceway, Inline Receptacle Box, HBLALU2000 Series

Metal Raceway, Inline Receptacle Box, HBLALU2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU2040A

Metal Raceway Inline Receptacle Box, HBLALU2000 Series

  • To install switch
  • Switch sold separately

General

Catalog Number

HBLALU2040A

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Switch Fitting
  • Material - Anodized Aluminum

Style

In-Line Switch Fitting

Type

Miscellaneous Fittings

UPC

783585110691

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10