HUBBELL CANADA
Image of HBL517W Metal Raceway, Internal Elbow, HBL500 Series, White
Clearance

Metal Raceway, Internal Elbow, HBL500 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL517W

Metal Raceway, Internal Elbow, HBL500 Series, White

For inside surfaces at right angles

General

Catalog Number

HBL517W

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Material - Galvanized Steel

Style

Internal

Type

UPC

783585145211

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10