HUBBELL CANADA
Image of HBLALU2017 Metal Raceway, Internal Elbow, HBLALU2000 Series

Metal Raceway, Internal Elbow, HBLALU2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU2017

Metal Raceway Internal Elbow, HBLALU2000 Series

  • For making a 90° internal turn in a raceway run
  • HBLALU2001 couplings included

General

Catalog Number

HBLALU2017

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Box Type - Round Box
  • Material - Anodized Aluminum

Style

Internal

Type

Elbows

UPC

783585110660

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25