HUBBELL CANADA
Image of HBL4712TXIV Metal Raceway, Internal External Elbow, HBL4750 Series, Ivory

Metal Raceway, Internal External Elbow, HBL4750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4712TXIV

Metal Raceway Internal External Elbow, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4712TXIV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - 45 Degree Internal/External Elbow
  • Trak Item - Fittings

Style

Internal

Type

Elbows

UPC

783585215761

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5