HUBBELL CANADA
Image of HBL5733IVA Metal Raceway, Lighting Fixture Box, 4" Round, HBL500/700/750 Series, Ivory

Metal Raceway, Lighting Fixture Box, 4" Round, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5733IVA

Metal Raceway, Lighting Fixture Box, 4" Round, HBL500/700/750 Series, Ivory

  • Lighting Fixture Box
  • 4" Round
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5733IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Style

3" Outlet Box

Type

Boxes

UPC

783585423197

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5