HUBBELL CANADA
Image of HBLALU2003 Metal Raceway, Mounting Clip, HBLALU2000 Series

Metal Raceway, Mounting Clip, HBLALU2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU2003

Metal Raceway Mounting Clip, HBLALU2000 Series

  • For mounting lengths of HBLALU2000 Raceway at any point
  • Mount with #6 flat head fastener
  • Has set screw for locking to raceway
  • Raceway must be screwed to the wall for secure fastening

General

Catalog Number

HBLALU2003

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Supporting Clip
  • Material - Stainless Steel

Style

Clip

Type

Miscellaneous Fittings

UPC

783585110592

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25