HUBBELL CANADA
Image of HBL504IV Metal Raceway, Mounting Strap, HBL500 Series, Ivory

Metal Raceway, Mounting Strap, HBL500 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL504IV

Metal Raceway, Mounting Strap, HBL500 Series, Ivory

  • For mounting HBL500, HBL700 or HBL750 Raceway to surface
  • Convert to one-hole by breaking off at score

General

Catalog Number

HBL504IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Material - Galvanized Steel

Style

Strap

Type

UPC

783585216690

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

100

Pallet Quantity

63000