HUBBELL CANADA
Image of HBL4747C1GY Metal Raceway, Plate, 1-Gang, Device Cover, HBL4750 Series, Gray

Metal Raceway, Plate, 1-Gang, Device Cover, HBL4750 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4747C1GY

Metal Raceway Plate, 1-Gang, Device Cover, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4747C1GY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

2-Gang

Specifications

Material - Galvanized Steel

Style

Commercial Device Plate Opening and Blank

Type

Plates

UPC

783585215969

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5