HUBBELL CANADA
Image of HBLALU57ABRT Metal Raceway, Plate, 1-Gang, Ortronics, HBLALU5000/HBLALU7620 Series

Metal Raceway, Plate, 1-Gang, Ortronics, HBLALU5000/HBLALU7620 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU57ABRT

Metal Raceway, Plate, 1-Gang, Ortronics, HBLALU5000/HBLALU7620 Series

  • Open System data option available
  • Base mounted cover plates increase strength
  • Cover plates offer option for most common power device applications

General

Catalog Number

HBLALU57ABRT

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Cover Plate
  • Material - Anodized Aluminum

Style

Ortronics

Type

Cover Plates

UPC

783585110912

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10