HUBBELL CANADA
Image of HBL4747BXGY Metal Raceway, Plate, 2-Gang, 1 Duplex/Blank, HBL4750 Series, Gray

Metal Raceway, Plate, 2-Gang, 1 Duplex/Blank, HBL4750 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4747BXGY

Metal Raceway, Plate, 2-Gang, 1 Duplex/Blank, HBL4750 Series, Gray

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4747BXGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

2-Gang

Specifications

Material - Galvanized Steel

Style

Duplex and Blank

Type

Cover Plates

UPC

783585216249

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5

Pallet Quantity

3080