HUBBELL CANADA
Image of HBLALUBL Metal Raceway, Plate Blank, HBLALU3800/HBLALU4800 Series

Metal Raceway, Plate Blank, HBLALU3800/HBLALU4800 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALUBL

Metal Raceway, Plate Blank, HBLALU3800/HBLALU4800 Series

  • Open System data option available
  • Base mounted cover plates available for added strength
  • Cover plates offer option for most common power device applications

General

Catalog Number

HBLALUBL

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

Material - Anodized Aluminum

Style

Blank

Type

UPC

783585218847

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Pallet Quantity

2160