HUBBELL CANADA
Image of HBLALU2051H Metal Raceway, PlugTrak, Flush Plate Adapter, HBLALU2000 Series, Aluminum

Metal Raceway, PlugTrak, Flush Plate Adapter, HBLALU2000 Series, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU2051H

Metal Raceway PlugTrak, Flush Plate Adapter, HBLALU2000 Series

  • For feeding HBL2000 Raceway from an existing wall outlet
  • Locknut included

General

Catalog Number

HBLALU2051H

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Adaptor Plate
  • Material - Anodized Aluminum

Style

Plate Adaptor

Type

Miscellaneous Fittings

UPC

783585110745

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10