HUBBELL CANADA
Image of HBLALU20IG306 Metal Raceway, PlugTrak, Isolated Ground, 15A 125V, 1 Circuit, 6 Receptacle, 3' Aluminum

Metal Raceway, PlugTrak, Isolated Ground, 15A 125V, 1 Circuit, 6 Receptacle, 3' Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU20IG306

Metal Raceway, PlugTrak, Isolated Ground, 15A 125V, 1 Circuit, 6 Receptacle, 3' Aluminum

  • Multiple spacing configurations
  • Satin anodized scratch resistant finish
  • Hubbell designed and manufactured single receptacle
  • Insulation displacement wiring provides superior wire retention

General

Catalog Number

HBLALU20IG306

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Receptacles

6

Specifications

  • Circuits - IG/Single
  • Material - Anodized Aluminum
  • Number of Receptacles - 6 Singles
  • PlugTrak Length - 3 Foot
  • Receptacle Face - Thermoplastic
  • Receptacle Spacing - 6 Inch

Style

Isolated Ground

Type

Single Circuit

UPC

783585113227

Dimensions

Length

3 ft

Electrical Ratings

Voltage Rating

125 VAC

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Receptacles

6

Logistics

Carton Quantity

2