HUBBELL CANADA
Image of HBL2489IV Metal Raceway, Side Reducing Connector, HBL2400 Series, Ivory

Metal Raceway, Side Reducing Connector, HBL2400 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2489IV

Metal Raceway, Side Reducing Connector, HBL2400 Series, Ivory

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables

General

Catalog Number

HBL2489IV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Style

Connector

Type

UPC

783585341736

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5