HUBBELL CANADA
Image of HBL506W Metal Raceway, Splice Cover, HBL2400 Series, White

Metal Raceway, Splice Cover, HBL2400 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL506W

Metal Raceway, Splice Cover, HBL2400 Series, White

To cover potential openings where two lengths of like raceways come together

General

Catalog Number

HBL506W

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

Material - Galvanized Steel

Style

Connection Cover

Type

Miscellaneous Fittings

UPC

783585145259

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

100