HUBBELL CANADA
Image of HBL4715GY Metal Raceway, Tee Fitting, HBL4750 Series, Gray

Metal Raceway, Tee Fitting, HBL4750 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4715GY

Metal Raceway Tee Fitting, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4715GY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - UnDivided Tee Fitting
  • Trak Item - Fittings

Style

Undivided

Type

Tees

UPC

783585215815

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1