HUBBELL CANADA
Image of HBLALU2015 Metal Raceway, Tee Fitting, HBLALU2000 Series

Metal Raceway, Tee Fitting, HBLALU2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU2015

Metal Raceway Tee Fitting, HBLALU2000 Series

  • For branch connections of right angles
  • HBLALU2001 couplings included

General

Catalog Number

HBLALU2015

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

Material - Anodized Aluminum

Style

Standard

Type

Tees

UPC

783585110653

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25