HUBBELL CANADA
Image of HBLALU3815 Metal Raceway, Tee Fitting, HBLALU3800 Series

Metal Raceway, Tee Fitting, HBLALU3800 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU3815

Metal Raceway, Tee Fitting, HBLALU3800 Series

  • Available in both single and two channel versions
  • External, internal, flat and tee fittings available to accommodate all types of applications

General

Catalog Number

HBLALU3815

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Material - Anodized Aluminum
  • Trak Fitting - Tee
  • Trak Item - Fittings

Style

Standard

Type

UPC

783585218694

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1