HUBBELL CANADA
Image of HBL57242IVA Metal Raceway, Utility Box, 1-Gang, HBL500/700/750 Series, Ivory

Metal Raceway, Utility Box, 1-Gang, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL57242IVA

Metal Raceway Utility Box, 1-Gang, HBL500/700/750 Series

  • Utility Box
  • 1-Gang
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL57242IVA

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

1-Gang

Style

Utility Box

Type

Boxes

UPC

783585423173

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10