HUBBELL CANADA
Image of HBLALU57WC Metal Raceway, Wire Clip, HBLALU5000/HBLALU7620 Series

Metal Raceway, Wire Clip, HBLALU5000/HBLALU7620 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU57WC

Metal Raceway Wire Clip, HBLALU5000/HBLALU7620 Series

  • For holding conductors in place
  • Can be used for either HBLALU5000 or HBLALU7620 Raceway

General

Catalog Number

HBLALU57WC

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

  • Device Type - Wire Clip
  • Material - Anodized Aluminum

Style

Clip

Type

Miscellaneous Fittings

UPC

783585430508

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25