HUBBELL CANADA
Image of BM250 Metallic Conduit Bushing 2.50 In., BM250
Image of BM250 Metallic Conduit Bushing 2.50 In., BM250

Metallic Conduit Bushing 2.50 In., BM250

Brand: TradeSelect

Catalog ID: BM250

METALLIC CONDUIT BUSHING 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 10

Product details

General

Application

For use on threaded rigid/IMC conduit

Catalog Number

BM250

Material

Iron, Malleable

Type

Metallic Bushing

UPC

626463040645

Certifications And Compliance

Industry Standard(s)

cULus Certified

Resources and downloads