HUBBELL CANADA
Image of BM400 Metallic Conduit Bushing 4.00 In., BM400

Metallic Conduit Bushing 4.00 In., BM400

Brand: TradeSelect

Catalog ID: BM400

METALLIC CONDUIT BUSHING 4.00IN

Trade size: 4" (103), Case Quantity: 5

General

Application

For use on threaded rigid/IMC conduit

Catalog Number

BM400

Material

Iron, Malleable

Type

Metallic Bushing

UPC

626463040676

Certifications And Compliance

Industry Standard(s)

cULus Certified