HUBBELL CANADA
Image of MF-45-2M MF-45-2M - 45° 3/4" Iron Elbow, Male/Female

MF-45-2M - 45° 3/4" Iron Elbow, Male/Female

Brand: Killark

Catalog ID: MF-45-2M

45° 3/4" Iron Elbow, Male/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

MF-45-2M

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Series

MF

Type

45 Degree Elbow

UPC

783936170336

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.37

Height

2 in

Hub Size

3/4"

Length

3 in

Width

2 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

25