HUBBELL CANADA
1
1

MF TYPE CURVED LOCK NUT, 5/8in THREAD

Brand: CHANCE Utility

Catalog ID: 3512

Used with regular square nuts to create a vibration resistant fit. When the MF lock nut contacts the reqular nut, turn an additional 1/2 to 3/4's turn with wrench to firmly lock in place.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • For 5/8" diameter bolt, tapped 5/8-11-UNC
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ek - Locknut.

General

Catalog Number

3512

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359070221

Dimensions

Dimensions

0.938 in x 0.938 in x 0.250 in

Distance From Pole

N/A

Height

0.25 in

Length

0.938 in

Weight

0.04 lb

Width

0.938 in

Certifications And Compliance

RUS Listed Reference

ek - Locknut

Logistics

Pallet Quantity

45000