HUBBELL CANADA
Image of MHK-RTG MHK-RTG - Galvanized Steel L Bracket Containing Hardware for Rounded or Tubular Slats

MHK-RTG - Galvanized Steel L Bracket Containing Hardware for Rounded or Tubular Slats

Brand: Killark

Catalog ID: MHK-RTG

Galvanized Steel L Bracket Containing Hardware for Rounded or Tubular Slats

  • For mounting of light poles and instruments for stair and walkway rails
  • Includes nuts, bolts, and washers
  • Available in galvanized steel and stainless steel

Matieral hardware kit conatining bolts, bracket and fastners for the TET fitting to allow the securing of conduit to angled or tubular slats in walkway railing.

General

Catalog Number

MHK-RTG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Dimensions

Hub Size

1-1/2"

Weight

4 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer