
Brand: Wiegmann
Catalog ID: WASPBGSS
Minature Oil-Tight hole seals are designed to protect enclosures with 22MM pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.
Miniature oil tight pushbutton holes. Quick wing nut. Oil resistant gasket. Grained finish.
Accessory Type
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WASPBGSS
Color
EU RoHS Indicator
Yes
Material
Stainless Steel
Type
Accessory
UPC
786725490905
Dimensions
4 in x 1.5 in x 1 in
Height
1 in
Length
4 in
Weight
0.05 lb
Width
1.5 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
1