HUBBELL CANADA
Image of MM-90-2-EX MM-90-2-EX - 90° 3/4" Aluminum Elbow, Male/Male- Quad Listed

MM-90-2-EX - 90° 3/4" Aluminum Elbow, Male/Male- Quad Listed

Brand: Killark

Catalog ID: MM-90-2-EX

90° 3/4" Aluminum Elbow, Male/Male- Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems

Catalog Number

MM-90-2-EX

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MM

Type

90º Elbow

UPC

783936072012

Dimensions

Gross Weight with Packaging

0.15

Hub Size

3/4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25