
Brand: Killark
Catalog ID: MOLB-4
A raised dome cover provides additional wiring room. Furnished with cover and gasket.
Application
Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.
Catalog Number
MOLB-4
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Mogul Conduit Body With Cover & Gasket
UPC
783936410012
Dimensions
10 in x 1 in x 3 in
Gross Weight with Packaging
1.65
Height
3 in
Hub Size
1-1/4"
Length
10 in
Width
1 in
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
Hub Pattern
LB
Carton Quantity
2