
Brand: Killark
Catalog ID: MOLB-5CG
A raised dome cover provides additional wiring room. Furnished with cover and gasket. Volume is 100 cu. in.
Application
Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.
Catalog Number
MOLB-5CG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Mogul Conduit Body With Cover & Gasket
UPC
783936410180
Dimensions
13.188 in x 3.125 in x 4.75 in
Gross Weight with Packaging
3.42
Height
4.75 in
Hub Size
1-1/2"
Length
13.188 in
Width
3.125 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB
Carton Quantity
2