HUBBELL CANADA
Image of MOLB-6 MOLB-6 - 2" LB Hub, Aluminum Mogul Conduit Body

MOLB-6 - 2" LB Hub, Aluminum Mogul Conduit Body

Brand: Killark

Catalog ID: MOLB-6

2" LB Hub, Aluminum Mogul Conduit Body

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

A raised dome cover provides additional wiring room. Furnished with cover and gasket. Volume is 100 cu. in.

General

Application

Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.

Catalog Number

MOLB-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Mogul Conduit Body With Cover & Gasket

UPC

783936410111

Dimensions

Dimensions

10.31 in x 8.38 in x 4.13 in

Gross Weight with Packaging

4.28

Height

4.13 in

Hub Size

2"

Length

10.31 in

Width

8.38 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

2