HUBBELL CANADA
Motorized Cord Reel, 45ft, #12/3 SJO, Black Portable Outlet Box with (2) 20A Tamper Resistant Duplex Receptacles
Image of HBLM45123R220M1 Motorized Cord Reel, 45ft, #12/3 SJO, Black Portable Outlet Box with (2) 20A Tamper Resistant Duplex Receptacles
Image of HBLM45123R220M1 Motorized Cord Reel, 45ft, #12/3 SJO, Black Portable Outlet Box with (2) 20A Tamper Resistant Duplex Receptacles
play
inREACH motorized cord reel
play
inREACH Motorized Cord Reel
New

Motorized Cord Reel, 45ft, #12/3 SJO, Black Portable Outlet Box with (2) 20A Tamper Resistant Duplex Receptacles

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLM45123R220M1

Motorized Cord Reel, 45ft, #12/3 SJO, Black Cord, Black Portable Outlet Box with (2) 20 Amp, 125 Volt Tamper-Resistant Duplex Receptacles

Motorized Cord Reel that can raise and retract to desired level with the push of a button.

  • Durable, Corrosion Resistant Cast Aluminum Housing and Base
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications
  • with (2) 20A Tamper Resistant Duplex Receptacles

Tamper-Resistant Receptacles

General

Cable Length

45 (13.72)

Cable Type

12/3 SJO

Catalog Number

HBLM45123R220M1

Color

White

Series

Motorized

Style

Industrial

UPC

783585974583

Dimensions

Cable Length

45 (13.72)

Weight

36.3 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

250

Conductor Related

Cable Type

12/3 SJO

Certifications And Compliance

Industry Standard(s)

UL 355 Listed

Logistics

Carton Quantity

1

Pallet Quantity

12