HUBBELL CANADA
Image of MOUB-0 MOUB-0 - 4" UB Hub, Aluminum Mogul Conduit Body

MOUB-0 - 4" UB Hub, Aluminum Mogul Conduit Body

Brand: Killark

Catalog ID: MOUB-0

4" UB Hub, Aluminum Mogul Conduit Body

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Volume is 884 cu. in.

General

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOUB-0

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

UB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Mogul Conduit Body With Cover & Gasket

UPC

783936555980

Dimensions

Dimensions

30 in x 6 in x 11 in

Gross Weight with Packaging

32.5

Height

11 in

Hub Size

4"

Length

30 in

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Configuration

Hub Pattern

UB