
Brand: Killark
Catalog ID: MOUB-9M-WR
A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Built-in cable-pulling rollers. Volume is 890 cu. in.
Application
Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Catalog Number
MOUB-9M-WR
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
UB
Material
Iron
Type
Mogul Conduit Body With Cover, Gasket, & Cable Rollers
UPC
783936555898
Dimensions
30 in x 6 in x 11 in
Gross Weight with Packaging
98.5
Height
11 in
Hub Size
3-1/2"
Length
30 in
Width
6 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
UB