
Brand: Killark
Catalog ID: 7995-1
Internal mounting pans for hazardous location bolted enclosures. Made from high strength 6061-T6 aluminum alloy sheet stock. These pans are lighter weight than steel and will not corroded or rust. The light weight aluminum can easily be drilled and tapped in the field to mount an array of electrical or electronic components safely in the enclosures. The pans come with mounting hardware.
Application
Catalog Number
7995-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
UPC
783936982441
Dimensions
14 in x 14 in x 0.125 in
Gross Weight with Packaging
3
Height
0.125 in
Length
14 in
Width
14 in
EU RoHS Indicator
Contact Manufacturer