HUBBELL CANADA
Image of 6053 Mounting Pan, 6061 Aluminum. For use with GRL Screw Cover Enclosure.

Mounting Pan, 6061 Aluminum. For use with GRL Screw Cover Enclosure.

Brand: Killark

Catalog ID: 6053

Mounting Pan, 6061 Aluminum. For use with GRL Screw Cover Enclosure.

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Internal mounting pans for hazardous location bolted enclosures. Made from high strength 6061-T6 aluminum alloy sheet stock. These pans are lighter weight than steel and will not corroded or rust. The light weight aluminum can easily be drilled and tapped in the field to mount an array of electrical or electronic components safely in the enclosures. The pans come with mounting hardware.

General

Application

Catalog Number

6053

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

UPC

783936981222

Dimensions

Gross Weight with Packaging

1

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer