HUBBELL CANADA
Image of WC1 Multi Crimp W Die, Black, Index 13M, Use on YC1L12 Connector

Multi Crimp W Die, Black, Index 13M, Use on YC1L12 Connector

Brand: Burndy

Catalog ID: WC1

Multi Crimp W Die, Black, Index 13M, YC1L12.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Multi Crimp W Style
  • Color Code: Black
  • Die Index 13M

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WC1

Color Code

Black

Crimp Force Capacity

6 ton

Die Index

13M

Die Type

W Die

Type

Die

UPC

781810223284

UPC 14 Digit GTIN

00781810223284

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

5760